User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Standard auxiliary contacts
Bill of material
072894
PFOTO
PFoto
PLID
072894
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
NHI21-PKZ0
DESCSHORT
Short Description
Standard auxiliary contact, 2N/O+1N/C, screw connection
DESCLONG
Long Description
Standard auxiliary contact, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 1 NC, For use with: PKZM01, PKZM0, PKZM4, PKZM0-T, PKM0, PKE
EAN
4015080728948
ECLASS_8_1
ECLASS-8.1
27-37-13-02
PACKAGED_WEIGHT
Packaged weight
0.038 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices