User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor protector assignment type 1 and 2
Bill of material
072732
PFOTO
PFoto
PLID
072732
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
PKZM0-0,4
DESCSHORT
Short Description
Motor-protective circuit-breaker, 3p, Ir=0.25-0.4A, screw connection
DESCLONG
Long Description
Motor-protective circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release, contact module, clip plate
EAN
4015080727323
ECLASS_8_1
ECLASS-8.1
27-37-04-01
PACKAGED_WEIGHT
Packaged weight
0.243 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices