User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Bimetal relay ZB up to 150 A
Bill of material
278437
PFOTO
PFoto
PLID
278437
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
ZB12-2,4
DESCSHORT
Short Description
Overload relay, ZB12, Ir= 1.6 - 2.4 A, 1 N/O, 1 N/C, Direct mounting, IP20
DESCLONG
Long Description
Overload relay, Product range: Overload relay ZB up to 150 A, Accessories: Overload relays, Frame size: ZB12, Phase-failure sensitivity: IEC/EN 60947, VDE 0660 Part 102, Description: Test/off button, Reset pushbutton manual/auto, Trip-free release, Mounting type: Direct mounting, Auxiliary contacts N/O = Normally open: 1 N/O, Auxiliary contacts N/C = Normally closed: 1 N/C, For use with: DILM7, DILM9, DILM12, DILM15,, DIULM7, DIULM9, DIULM12,, SDAINLM12,, SDAINLM16,, SDAINLM22, Standards: IEC/EN 60947, VDE 0660, UL, CSA, Degree of Protection: IP20
EAN
4015082784379
ECLASS_8_1
ECLASS-8.1
27-37-15-01
PACKAGED_WEIGHT
Packaged weight
0.142 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices