User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
ZE overload relay for mini contactor
Bill of material
014752
PFOTO
PFoto
PLID
014752
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
ZE-12
DESCSHORT
Short Description
Overload relay, Ir= 9 - 12 A, 1 N/O, 1 N/C, Direct mounting
DESCLONG
Long Description
Overload relay, Product range: ZE overload relays for mini contactor relays, Phase-failure sensitivity: IEC/EN 60947, VDE 0660 Part 102, Description: Test/off button, Reset pushbutton manual/auto, Trip-free release, Mounting type: Direct mounting, Auxiliary contacts N/O = Normally open: 1 N/O, Auxiliary contacts N/C = Normally closed: 1 N/C, For use with: DILEM, DIULEM/21/MV, Standards: IEC/EN 60947, VDE 0660, UL, CSA, Degree of Protection: IP20
EAN
4015080147527
ECLASS_8_1
ECLASS-8.1
27-37-15-01
PACKAGED_WEIGHT
Packaged weight
0.078 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices