User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Front mounting auxiliary contact
Bill of material
277952
PFOTO
PFoto
PLID
277952
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
DILM150-XHI04
DESCSHORT
Short Description
Auxiliary contact module, Type: Front mounting auxiliary contact, 4 pole, Ith= 16 A, 4 NC, Front fixing, Screw terminals
DESCLONG
Long Description
Auxiliary contact module, with interlocked opposing contacts, Function: for standard applications, 4 pole, Connection technique: Screw terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 6 A, Rated operational current AC-15 380 V 400 V 415 V: Ie= 4 A, Contacts N/C = Normally closed: 4 NC, Mounting type: Front fixing, For use with: DILM40…, DILM50…, DILM65…, DILM72…, DILM80…, DILM95…, DILM115…, DILM150…, DILM170…, DILMP63…, DILMP80…, DILMP125…, DILMP160…, DILMP200…, DILMF40…, DILMF50…, DILMF65…, DILMF80…, DILMF95…, DILMF115…, DILMF150…, Type: Front mounting auxiliary contact, Instructions: Interlocked opposing contacts according to IEC/EN 60947-5-1 Appendix L, inside the auxiliary contact module, Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open)
EAN
4015082779528
ECLASS_8_1
ECLASS-8.1
27-37-13-02
PACKAGED_WEIGHT
Packaged weight
0.055 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices