User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Contactors up to 200 A, 4-pole
Bill of material
109905
PFOTO
PFoto
PLID
109905
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
DILMP125(RAC240)
DESCSHORT
Short Description
Contactor, 4 pole, 125 A, RAC 240: 190 - 240 V 50/60 Hz, AC operation
DESCLONG
Long Description
Contactor, Application: Contactors for 4 pole electric consumers, Contactors up to 200 A, 4 pole, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, Connection technique: Screw terminals, Number of poles: 4 pole, 380 V 400 V: Ie= 80 A, Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 125 A, enclosed: Ith= 100 A, Conventional free air thermal current, 1 pole open: Ith= 325 A, enclosed: Ith= 292 A, 220 V 230 V: P= 25 kW, 380 V 400 V: P= 37 kW, 660 V 690 V: P= 63 kW, Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, Voltage AC/DC: AC operation
EAN
4015081094714
ECLASS_8_1
ECLASS-8.1
27-37-10-03
PACKAGED_WEIGHT
Packaged weight
2.730
Previews
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices