User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
AC operated
Bill of material
276698
PFOTO
PFoto
PLID
276698
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
DILM9-10(230V50/60HZ)
DESCSHORT
Short Description
Contactor, 3 pole, 380 V 400 V 4 kW, 1 N/O, 230 V 50/60 Hz, AC operation, Screw terminals
DESCLONG
Long Description
Contactor, Application: Contactors for Motors, Contactors up to 170 A, 3 pole, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 9 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.5 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 2.5 kW, 660 V 690 V: P= 3.6 kW, Can be combined with auxiliary contact: DILM32-XHI.., DILA-XHI(V).., Contacts N/O = Normally open: 1 N/O, Instructions: Contacts to EN 50 012., Voltage AC/DC: AC operation
EAN
4015082766986
ECLASS_8_1
ECLASS-8.1
27-37-10-03
PACKAGED_WEIGHT
Packaged weight
0.240 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices