User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary switch modules mini contactors
Bill of material
010080
PFOTO
PFoto
PLID
010080
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
11DILEM
DESCSHORT
Short Description
Auxiliary contact module, 1 N/O, 1 NC, Screw terminals
DESCLONG
Long Description
Auxiliary contact module, Connection technique: Screw terminals, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Degree of Protection: IP20, For use with: DILEM-10(-G)(…), DILEM-4(-G)(…), DILEEM-10(-G)(…), DILEM12-10(-G)(…)
EAN
4015080100805
ECLASS_8_1
ECLASS-8.1
27-37-13-02
PACKAGED_WEIGHT
Packaged weight
0.030 kg
Previews
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices