User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
DILER Mini Contactor Relays
Bill of material
051759
PFOTO
PFoto
PLID
051759
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
DILER-40(230V50HZ,240V60HZ)
DESCSHORT
Short Description
Contactor relay, 230 V 50 Hz, 240 V 60 Hz, N/O = Normally open: 4 N/O, Screw terminals, AC operation
DESCLONG
Long Description
Contactor relay, Product range: DILER Mini-contactors, Application: Contactor relays, Description: with interlocked opposing contacts, Connection technique: Screw terminals, Rated operational current Conventional free air thermal current, 1 pole Open at 50 °C: Ith =Ie= 10 A, Rated operational current AC-15 220 V 230 V 240 V: Ie= 6 A, 380 V 400 V 415 V: Ie= 3 A, Contacts N/O = Normally open: 4 N/O, Code number and version of combination Distinctive number: 40 E, For use with: …DILE, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, Voltage AC/DC: AC operation, Degree of Protection: IP20, Instructions: Contact numbers to EN 50011, Coil terminal markings to EN 50005, Standards: IEC/EN 60947, EN 60947-5-1, VDE 0660, UL, CSA
EAN
4015080517597
ECLASS_8_1
ECLASS-8.1
27-37-10-01
PACKAGED_WEIGHT
Packaged weight
0.170 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices