User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Electronic time relays ETR2
Bill of material
119426
PFOTO
PFoto
PLID
119426
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
ETR2-11-D
DESCSHORT
Short Description
Timing relay, 2W, 0.05s-100h, on-delayed, 24-240VAC 50/60Hz, 24-48VDC
DESCLONG
Long Description
Electronic timing relay ETR2 according to IEC/EN 61812-1, 17.5 mm wide, time range 0.05s-100h, 2 changeover contacts on-delayed, with 45mm cap dimension, suitable for mounting in service distribution board
EAN
4015081175727
ECLASS_8_1
ECLASS-8.1
27-37-16-05
PACKAGED_WEIGHT
Packaged weight
0.069 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices