User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Main switch, maintenance switch, repair switch
Bill of material
1814444
PFOTO
PFoto
PLID
1814444
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
DMV-630N/4
DESCSHORT
Short Description
Switch-disconnector, DMV, 630 A, 4 pole, Stop Function optional, Without rotary handle and drive shaft
DESCLONG
Long Description
Switch-disconnector, Product range: Switch-disconnector, Main switch, maintenance switch, Part group reference: DMV, Stop Function: optional, Without rotary handle and drive shaft, Notes: visible contacts, Information about equipment supplied: auxiliary contact fitted by user., including connection materials, 4 pole, Degree of Protection: IP00, IP20 with terminal cover, Design: surface mounting, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 375 kW, Rated uninterrupted current: Iu = 630 A, Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, Switch-disconnector according to IEC/EN 60947-3
EAN
8711426423442
ECLASS_8_1
ECLASS-8.1
27-37-14-03
PACKAGED_WEIGHT
Packaged weight
4.940 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices