User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Reversing switches Basic version and enhancement
Bill of material
053079
PFOTO
PFoto
PLID
053079
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
T0-2-8400/E
DESCSHORT
Short Description
Reversing switches, T0, 20 A, flush mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, With 0 (Off) position, 1-0-2, Design number 8400
DESCLONG
Long Description
Reversing switch, Product range: Control switches, Part group reference: T0, with black thumb grip and front plate, Contacts: 4, Degree of Protection: Front IP65, Design: flush mounting, Switching angle: 45 °, Switching performance: maintained, With 0 (Off) position, front plate: 1-0-2, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 5.5 kW, Rated uninterrupted current: Iu = 20 A, 2 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3
EAN
4015080530794
ECLASS_8_1
ECLASS-8.1
27-37-14-05
PACKAGED_WEIGHT
Packaged weight
0.108 kg
Previews
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices