User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Main switch, maintenance switch, repair switch Basic version and enhancement
Bill of material
093451
PFOTO
PFoto
PLID
093451
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
T0-1-102/EA/SVB-SW
DESCSHORT
Short Description
Main switch, T0, 20 A, flush mounting, 1 contact unit(s), 2 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position
DESCLONG
Long Description
Main switch, Product range: Main switch, maintenance switch, Repair switch, Part group reference: T0, Stop Function: STOP function, With black rotary handle and locking ring, 2 pole, Locking facility: Lockable in the 0 (Off) position, Degree of Protection: Front IP65, Design: flush mounting, Switching angle: 90 °, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 5.5 kW, Rated uninterrupted current: Iu = 20 A, 1 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3
EAN
4015080934516
ECLASS_8_1
ECLASS-8.1
27-37-14-03
PACKAGED_WEIGHT
Packaged weight
0.135 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices