User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
ON-OFF switches Basic version and enhancement
Bill of material
088709
PFOTO
PFoto
PLID
088709
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
T0-1-102/E
DESCSHORT
Short Description
On-Off switch, T0, 20 A, flush mounting, 1 contact unit(s), 2 pole, with black thumb grip and front plate
DESCLONG
Long Description
On-Off switch, Product range: On-Off switch, Part group reference: T0, with black thumb grip and front plate, 2 pole, Degree of Protection: Front IP65, Design: flush mounting, Switching angle: 90 °, Switching performance: maintained, front plate: 0-1, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 5.5 kW, Rated uninterrupted current: Iu = 20 A, 1 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3
EAN
4015080887096
ECLASS_8_1
ECLASS-8.1
27-37-14-03
PACKAGED_WEIGHT
Packaged weight
0.083 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices