User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Pushbutton actuators
Bill of material
216663
PFOTO
PFoto
PLID
216663
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
M22-DRH-S
DESCSHORT
Short Description
Pushbutton, RMQ-Titan, Extended, maintained, black, Blank, Bezel: titanium
DESCLONG
Long Description
Pushbutton, Product range: RMQ-Titan, Single unit, Design: Extended, maintained, button plate: black, Button plate Blank, Degree of Protection: IP66, IP67, IP69K, Bezel: titanium, Connection to SmartWire-DT: yes, with SWD-RMQ connections, Front dimensions: 22 x 22, Instructions: Stay-put/spring-return function can be changed on device, Standards: IEC/EN 60947, VDE 0660
EAN
4015082166632
ECLASS_8_1
ECLASS-8.1
27-37-12-10
PACKAGED_WEIGHT
Packaged weight
0.013 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices