User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Button plates for pushbuttons
Bill of material
216421
PFOTO
PFoto
PLID
216421
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
M22-XD-S
DESCSHORT
Short Description
Button plate, flat black, blank
DESCLONG
Long Description
Button plate for push-button, Product range: Accessories, Single unit, Description: 5 characters: letter height 5 mm, > 5 characters: letter height 3 mm, Design: Flush, Selection to: Blank, For use with: M22(S)-D-X, M22(S)-DR-X, M22-DG-X, M30C-FD-X, M30C-FDR-X, Connection to SmartWire-DT: no
EAN
4015082164218
ECLASS_8_1
ECLASS-8.1
27-37-12-24
PACKAGED_WEIGHT
Packaged weight
0.002 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices