User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
LED elements
Bill of material
216558
PFOTO
PFoto
PLID
216558
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
M22-LED-R
DESCSHORT
Short Description
LED element, red, front mount, 12-30VAC/DC
DESCLONG
Long Description
LED element, Fixing: Front fixing, Connection technique: Screw terminals, Rated operational voltage: Ue= 12 - 30 V AC/DC, 50/60 Hz V, Rated operational current: Ie= 8 - 15 mA, Power consumption: Pmax.= 0.26 W, at 24 V, Degree of Protection: IP20, Connection to SmartWire-DT: no, Standards: IEC 60947-5-1
EAN
4015082165581
ECLASS_8_1
ECLASS-8.1
27-37-12-09
PACKAGED_WEIGHT
Packaged weight
0.011 kg
Previews
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices