User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Illuminated push-buttons
Bill of material
086412
PFOTO
PFoto
PLID
086412
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
Q25LTR-RT/WB
DESCSHORT
Short Description
Illuminated pushbutton actuator, red, maintained, +filament lamp 24V
DESCLONG
Long Description
Illuminated pushbutton actuator, Product range: RMQ16, Single unit, Design: Flat, maintained, button plate: red, Button plate Blank, Degree of Protection: IP65, without bezel, Connection to SmartWire-DT: no, Front dimensions: 25 x 25
EAN
4015080864127
ECLASS_8_1
ECLASS-8.1
27-37-12-10
PACKAGED_WEIGHT
Packaged weight
0.011
Previews
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices