User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Emergency-Stop actuators Basic version and enhancement
Bill of material
191005
PFOTO
PFoto
PLID
191005
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
C22-PVT-K02-P10
DESCSHORT
Short Description
Emergency stop/emergency switching off pushbutton, Mushroom-shaped, 38 mm, Turn-to-release function, 2 NC, Cable (black) with M12A plug, 5 pole, 0.2 m
EAN
4015081912261
ECLASS_8_1
ECLASS-8.1
27-37-12-44
PACKAGED_WEIGHT
Packaged weight
0.061 kg
DESCLONG
Long Description
Controlled stop/emergency stop button, range: RMQ compact solution, complete device, design: mushroom-shaped, diameter: 38 mm, lighting: non-illuminated, turn-to release function, connection type: Cable (black) with M12A plug, 5-pole, cable length: 0.2 m, description: tamper-proof in accordance with ISO 13850, EN 418, color of mushroom head: red, color of base: yellow, degree of protection: IP66, IP67, IP69K (on front), IP65 (on rear), connection to SmartWire-DT: no, contact configuration NC: 2 NC, contact configuration Special note: = safety function, by positive opening to IEC/EN 60947-5-1, sequence of the control panel and actuating force in accordance with DIN EN 60947-5-1, K.5.4.1 positive opening sequence: mm 4.65, maximum sequence: mm 5.7, minimum force for positive opening: N 30, standards: IEC/EN 60947-5-5, VDE 0660
Previews
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices