User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
HMI-PLC XV300 Basic version and enhancement
Bill of material
191071
PFOTO
PFoto
PLID
191071
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
XV-303-15-C00-A00-1B
DESCSHORT
Short Description
User interface, 24VDC, 15.6-inch PCT widescreen display, 1366x768, 2xEthernet, 1xRS232, 1xRS485, 1xCAN, 1xSD card slot, PLC function can be added
DESCLONG
Long Description
Multi-Touch Display, XV-303, Product range: XV300 15.6", Function: HMI-PLC (PLC retrofitted by user), Control panel with 2nd Ethernet port, Common features of the model series: Ethernet interface, CAN, USB device, USB Host, RS232, RS485, Slot for SD card, Operating System Windows Embedded Compact 7 pro, Integrated Runtime visualization software license, Display - Type: Color display, TFT, anti-glare, Touch-technology: Capacitive multi-touch technology (PCT), Number of colours: 16777216 (Color depth 24 bit), Resolution: WXGA, 1366 x 768 Pixel, Portrait format: yes, Screen diagonal: 15.6, widescreen Inch, Glass panel in aluminum bezel with die-cast aluminum enclosure and plastic enclosure, Operating system: Windows Embedded Compact 7 Pro, PLC-licence: Can be fitted by user with article no. 181585 LIC-PLC-A, License certificates for onboard interfaces: Not required, built-in interfaces: 2 x Ethernet 10/100 Mbps, 1 x RS232, 1 x RS485, 1 x CANopen®/easyNet, 1 x USB host 2.0, 1 x USB device, Front type: Non-reflective tempered glass in aluminum frame, Utilization: Flush mounting, Slots: for SD card: 1, Memory card automation: Optionally with SD card -> article no. 181638, Pluggable communication cards (optional): no, Touch sensor: Multi-touch touch panel, Heat dissipation: 21.6 W, Degree of protection (IEC/EN 60529, EN50178, VBG 4): IP65 (in the front as per EN 60529-1), IP20 (on rear as per EN 60529-1), NEMA 4X, NEMA12 (as per NEMA 250-2003)
EAN
7640130099104
ECLASS_8_1
ECLASS-8.1
27-24-23-02
PACKAGED_WEIGHT
Packaged weight
3.900 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices