User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Miniature Circuit Breakers (MCBs)
Bill of material
278609
PFOTO
PFoto
PLID
278609
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
FAZ-S4/1
DESCSHORT
Short Description
Miniature circuit breaker (MCB), 4A, 1p, S-Char, AC
DESCLONG
Long Description
Miniature circuit breaker (MCB) FAZ, 1 pole, Tripping characteristic: S, Rated current In: 4 A, Switchgear for industrial and advanced commercial applications
EAN
4015082786090
ECLASS_8_1
ECLASS-8.1
27-14-19-01
PACKAGED_WEIGHT
Packaged weight
0.112 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices