User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
with mounting plate Basic version and enhancement
Bill of material
111690
PFOTO
PFoto
PLID
111690
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
CS-54/250
DESCSHORT
Short Description
Wall enclosure, +mounting plate, HxWxD=500x400x250mm
DESCLONG
Long Description
Wall-mounting housing CS, door with continuous foamed-in polyurethane gasket, shock resistance category IK09 to EN 62262, bottom plate with foamed gasket, gasket protected in deep-drawn area, single door, door hinges right, opening angle 120°, door hinge pins with quick change technology, door profile molding with perforation at 25 mm intervals for fixing DIN mounting rails or for fixing cable conduits and leads, standardized locking system with sash fastener. made completely of metal, with mounting plate sheet steel, equipment supplied: lock, 3mm double ward key sensible accessory equipment e.g.. rotary comfort grip PHZ-A-ADD-ON with cylinder lock PHZ-E10/30-GS.
EAN
4015081112494
ECLASS_8_1
ECLASS-8.1
27-18-01-01
PACKAGED_WEIGHT
Packaged weight
12.280 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices