User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Extension shaft
Bill of material
261232
PFOTO
PFoto
PLID
261232
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
NZM1/2-XV4
DESCSHORT
Short Description
Extension shaft, for max. mounting depth = 400mm
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: 400 mm max. mounting depth. Can be used for: NZM1(-4), PN1(-4), N(N/O)1(-4), NZM2(-4), PN2(-4), N(N/O)2(-4)
EAN
4015082612320
ECLASS_8_1
ECLASS-8.1
27-37-04-13
PACKAGED_WEIGHT
Packaged weight
0.126 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices