Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
PKN4
Bill of material
236645
PFOTO
PFoto
PLID
236645
MANUFACTURER_TYPE_DESCR
PKN6-16/1N/C/003-A-MW
DESCRIPTION_SHORT
RCD/MCB combination, 16 A, 30 mA, MCB trip characteristic: C, 1p+N, RCD trip characteristic: A
DESCRIPTION_LONG
High-quality residual current device/miniature circuit breaker combination, line voltage-independent, contact position indicator red - green, terminal rear plug protection, tri-stable slide catch - enables removal from existing busbar system, comprehensive range of accessories suitable for subsequent installation, wide range of rated fault currents, rated operational currents up to 40 A, tripping characteristics B, C, D, rated breaking capacity 10 kA, suitable for outdoor use (on-site power and outdoor distribution board) up to -25 °C
INTERNATIONAL_PID
4015082366452
KEYWORD
RCD/MCB
NETTO_WEIGHT
Netto weight
0.20300 kg
ECLASS_10_0_1
MCB/RCCB combination [AFZ810015]
ETIM_7_0
Earth leakage circuit breaker [EC000905]
EF008618
Number of poles (total)
2
EF005548
Number of protected poles
1
EF000228
Rated voltage
230 V
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF000227
Rated current
16 A
EF002358
Rated fault current
0.03 A
EF002560
Leakage current type
A
EF002568
Current limiting class
3
EF012628
Rated short-circuit breaking capacity acc. EN 61009
6 kA
EF006065
Rated short-circuit breaking capacity IEC 60947-2
0 kA
EF011981
Rated short-circuit breaking capacity Icn acc. EN 61009-1
6 kA
EF012587
Disconnection characteristic
-
EF002564
Surge current capacity
0.25 kA
EF000187
Voltage type
AC
EF005455
Frequency
50 Hz
EF000889
Release characteristic
C
EF005997
Concurrently switching N-neutral
true
EF007385
With interlocking device
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF007515
Ambient temperature during operating
-25 - 40 °C
EF002950
Width in number of modular spacings
2
EF000218
Built-in depth
69.5 mm
EF006573
Suitable for flush-mounted installation
false
EF009497
Anti-nuisance tripping version
false
EF005474
Degree of protection (IP)
IP20
EF007337
Connectable conductor cross section solid-core
1 - 25 mm²
EF007343
Connectable conductor cross section multi-wired
1 - 25 mm²
CUSTOMS_TARIFF_NUMBER1
85362010
CUSTOMS_TARIFF_COUNTRIES1
BE,DK,NL,SE,GR,IT,UK,FI,LU,HU,PL,RO,SK,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices