Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
PLHT
Bill of material
247978
PFOTO
PFoto
PLID
247978
MANUFACTURER_TYPE_DESCR
PLHT-B80
DESCRIPTION_SHORT
Miniature circuit breaker (MCB), 80A, 1p, B-Char, AC
DESCRIPTION_LONG
Miniature circuit breaker (MCB) PLHT, 1 pole, Tripping characteristic: B, Rated current In: 80 A, Rated switching capacity according to IEC/EN 60947-2, Switchgear for industrial and advanced commercial applications
INTERNATIONAL_PID
4015082479787
KEYWORD
LS
NETTO_WEIGHT
Netto weight
0.22400 kg
ECLASS_10_0_1
Miniature circuit breaker (MCB) [AAB905014]
ETIM_7_0
Miniature circuit breaker (MCB) [EC000042]
EF000889
Release characteristic
B
EF008618
Number of poles (total)
1
EF005548
Number of protected poles
1
EF000227
Rated current
80 A
EF000228
Rated voltage
400 V
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF009556
Rated short-circuit breaking capacity Icn EN 60898 at 230 V
0 kA
EF009555
Rated short-circuit breaking capacity Icn EN 60898 at 400 V
0 kA
EF009557
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V
20 kA
EF009558
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V
20 kA
EF000187
Voltage type
AC
EF000416
Frequency
50 - 60 Hz
EF002568
Current limiting class
3
EF006573
Suitable for flush-mounted installation
false
EF005997
Concurrently switching N-neutral
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF008148
Additional equipment possible
true
EF002950
Width in number of modular spacings
1.5
EF000218
Built-in depth
75.0 mm
EF005474
Degree of protection (IP)
IP20
EF007515
Ambient temperature during operating
-25 - 55 °C
EF007343
Connectable conductor cross section multi-wired
2.5 - 50 mm²
EF007337
Connectable conductor cross section solid-core
2.5 - 50 mm²
CUSTOMS_TARIFF_NUMBER1
8536303090
CUSTOMS_TARIFF_COUNTRIES1
CZ,LT,RS,IT,GR,PL,HU,SE,ZA,SK,RU,FI,DE,CH,AT,FR,UK,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices