Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
FAZ
Bill of material
278595
PFOTO
PFoto
PLID
278595
MANUFACTURER_TYPE_DESCR
FAZ-K6/1
DESCRIPTION_SHORT
Miniature circuit breaker (MCB), 6 A, 1p, characteristic: K
DESCRIPTION_LONG
Miniature circuit breaker (MCB), FAZ, 1-pole, tripping characteristic: K, rated current In: 6 A, Switchgear for industrial and advanced commercial applications
INTERNATIONAL_PID
4015082785956
KEYWORD
LS
NETTO_WEIGHT
Netto weight
0.10900 kg
ECLASS_10_0_1
Miniature circuit breaker (MCB) [AAB905014]
ETIM_7_0
Miniature circuit breaker (MCB) [EC000042]
EF000889
Release characteristic
K
EF008618
Number of poles (total)
1
EF005548
Number of protected poles
1
EF000227
Rated current
6.0 A
EF000228
Rated voltage
230 V
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF009556
Rated short-circuit breaking capacity Icn EN 60898 at 230 V
0 kA
EF009555
Rated short-circuit breaking capacity Icn EN 60898 at 400 V
0 kA
EF009557
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V
10 kA
EF009558
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V
10 kA
EF000187
Voltage type
AC
EF000416
Frequency
50 - 60 Hz
EF002568
Current limiting class
3
EF006573
Suitable for flush-mounted installation
false
EF005997
Concurrently switching N-neutral
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF008148
Additional equipment possible
true
EF002950
Width in number of modular spacings
1
EF000218
Built-in depth
70.5 mm
EF005474
Degree of protection (IP)
IP20
EF007515
Ambient temperature during operating
-25 - 75 °C
EF007343
Connectable conductor cross section multi-wired
1 - 25 mm²
EF007337
Connectable conductor cross section solid-core
1 - 25 mm²
CUSTOMS_TARIFF_NUMBER1
85363010
CUSTOMS_TARIFF_COUNTRIES1
IT,PL,ZA,CZ,FR,CH,FI,BE,LT,AT,DK,SE,UK,RU,NO,ES,NL,HU,DE,RS,SK,GR,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices