Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
PLS6/M
Bill of material
242475
PREVIEW
Preview
PLID
242475
MANUTYPEDESC
Manufacturer Type Description
PLSM-C20/3-MW
DESCSHORT
Short Description
Miniature circuit breaker (MCB), 20 A, 3p, characteristic: C
DESCLONG
Long Description
Miniature circuit breaker (MCB), PLSM, 3-pole, tripping characteristic: C, rated current In: 20 A, rated switching capacity according to IEC/EN 60898-1: 10 kA, Switchgear for residential and commercial applications
INTNO
International product number
4015082424756
NETTO_WEIGHT
Netto weight
0.31400 kg
ECLASS_10_0_1
Miniature circuit breaker (MCB) [AAB905014]
ETIM_7_0
Miniature circuit breaker (MCB) [EC000042]
EF000889
Release characteristic
C
EF008618
Number of poles (total)
3
EF005548
Number of protected poles
3
EF000227
Rated current
20.00 A
EF000228
Rated voltage
400 V
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF009556
Rated short-circuit breaking capacity Icn EN 60898 at 230 V
10 kA
EF009555
Rated short-circuit breaking capacity Icn EN 60898 at 400 V
10 kA
EF009557
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V
0 kA
EF009558
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V
0 kA
EF000187
Voltage type
AC
EF000416
Frequency
50 - 60 Hz
EF002568
Current limiting class
3
EF006573
Suitable for flush-mounted installation
false
EF005997
Concurrently switching N-neutral
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF008148
Additional equipment possible
true
EF002950
Width in number of modular spacings
3.0
EF000218
Built-in depth
70.5 mm
EF005474
Degree of protection (IP)
IP20
EF007515
Ambient temperature during operating
-25 - 75 °C
EF007343
Connectable conductor cross section multi-wired
1 - 25 mm²
EF007337
Connectable conductor cross section solid-core
1 - 25 mm²
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices