Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
EMEA NZM molded case circuit breaker
Bill of material
104613
PFOTO
PFoto
PLID
104613
MANUFACTURER_TYPE_DESCR
NZM1-4-XFI300U
DESCRIPTION_SHORT
Earth-fault release, 300mA, 4p, bottom
DESCRIPTION_LONG
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: approved according to IEC/EN 60947-2 not UL/CSA approved. Suitable for use in three- and single-phase systems. Pulse current sensitive according to core-balance principle. For 3 and 4 pole NZM1(-4) circuit-breakers and switch-disconnectors N1(-4).mains voltage independent Ue = 200 .. 415 V 50/60 Hz. At I △n = 0.03 A: delay time t v always fixed setting to 10 ms. Warning message > 30 % I △n by yellow LED. Trip indication max. 2 auxiliary contacts (HIAFI) can be fitted by user: N/O = M22-K01, N/C = M22-K10 are reset via the reset button. If the trip-indicating auxiliary contact in the fault current block is used, the N/C contacts operates as a N/O contact and the N/C contact operates as an N/O contact. Double contact not permissible. Not in combination with insulated enclosure or main switch assembly kit for side panel mounting with mounting bracket. NZM1-XFI...R can not be used in combination with lower cover NZM1-XUSA.NZM1-XFI…U not in combination with shunt or undervoltage release, early-make auxiliary contacts. Rated ultimate short-circuit breaking capacity is determined by fitted NZM1, NS1. When using a switch-disconnector N1, by the back-up fuse to be used. See technical data. Can be used for NZM1-4, N1-4
INTERNATIONAL_PID
4015081044238
KEYWORD
FI
NETTO_WEIGHT
Netto weight
0.90000 kg
ECLASS_10_0_1
Fault current switch for circuit breakers [AKF009013]
ETIM_7_0
Residual current release for power circuit breaker [EC001021]
EF008233
Type of switch drive
EF001589
Suitable for number of poles
0
EF002442
Type of fastening
EF000018
Core cross section
0.000 mm²
EF001450
Auxiliary contacts, extendable
EF008250
Rated current In
0 A
EF007532
Supply voltage AC 50 Hz
V
EF006981
Version as main switch
EF000113
Lockable
EF003978
Rated control supply voltage Us at AC 50HZ
200 - 415 V
EF003977
Rated voltage
V
EF001666
Cross section height
0 mm
EF001257
Material quality
EF008236
Type of DIN-rail adapter
EF007533
Supply voltage AC 60 Hz
V
EF006986
Version as maintenance-/service switch
EF000010
Model
EF003979
Rated control supply voltage Us at AC 60HZ
200 - 415 V
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
0 kA
EF001667
Cross section width
0 mm
EF000139
Surface protection
EF006233
With thermal protection
EF000277
With seal head
EF006312
With alert-/information symbol
EF006965
Version as busbar adapter
EF007534
Supply voltage DC
V
EF006985
Version as safety switch
EF001433
Suitable for emergency stop
EF003980
Rated control supply voltage Us at DC
0 - 0 V
EF003975
Rated fault current
0.3 - 0.3 A
EF002336
Overload release current setting
A
EF000266
Number of rows
0
EF000065
Inner diameter
0 mm
EF007400
Phase failure sensitive
EF006313
With alert-/information text
EF006954
Version as built-in device
EF002991
Voltage type of supply voltage
EF006959
Version as emergency stop installation
EF001434
With extension shaft
EF007129
Adjustment range short-term delayed short-circuit release
A
EF008242
Voltage type for actuating
EF002169
Material
EF003961
Type of electric connection
EF000015
Outer diameter
0 mm
EF007007
Switch off technique
EF003020
Number of HW-interfaces industrial Ethernet
0
EF009408
Version as reversing switch
EF008259
Max. power on-delay time
300 ms
EF001420
Delay adjustable
false
EF007131
Adjustment range undelayed short-circuit release
A
EF001438
Length
0.0 mm
EF001076
Hinging
EF008256
Number of contacts as normally open contact
0
EF006932
Number of interfaces PROFINET
0
EF005586
Number of switches
0
EF007252
Suitable for switch disconnector
EF007296
Integrated earth fault protection
EF001146
Quick locking
EF008255
Number of contacts as normally closed contact
0
EF000551
Diameter
0 mm
EF003021
Number of HW-interfaces RS-232
0
EF007355
Max. rated operation voltage Ue AC
0 V
EF007357
Max. rated operation voltage Ue
415 V
EF001435
Rated operating voltage
V
EF007025
Rated operation power at AC-3, 230 V
0 kW
EF000125
Thickness
0 mm
EF003022
Number of HW-interfaces RS-422
0
EF008257
Number of contacts as change-over contact
0
EF001541
Delayed
EF000097
Self adhesive mounting
EF003023
Number of HW-interfaces RS-485
0
EF001389
Rated permanent current Iu
0 A
EF007250
Suitable for DIN rail (top hat rail) mounting
EF006243
Transparent
EF006058
After glowing
EF003024
Number of HW-interfaces serial TTY
0
EF011777
Rated permanent current at AC-23, 400 V
0 A
EF005863
Suitable for power circuit breaker
EF008904
DIN rail (top hat rail) mounting optional
EF001543
Suitable for off-load switch
EF003025
Number of HW-interfaces USB
0
EF009165
Rated permanent current at AC-21, 400 V
0 A
EF000007
Colour
EF001364
Rated operation power at AC-3, 400 V
0 kW
EF000003
Mounting method
EF003026
Number of HW-interfaces parallel
0
EF005826
Suitable for motor safety switch
EF001387
With integrated auxiliary switch
EF001823
Waterproof
EF006933
Number of HW-interfaces Wireless
0
EF007050
Rated short-time withstand current lcw
0 kA
EF001545
Suitable for overload relay
EF003027
Number of HW-interfaces other
0
EF007027
Rated operation power at AC-23, 400 V
0 kW
EF001390
With integrated under voltage release
EF003121
With SW interfaces
EF009166
Switching power at 400 V
0 kW
EF007006
With switched-off indicator
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
0 kA
EF003050
Supporting protocol for TCP/IP
EF001444
Conditioned rated short-circuit current Iq
0 kA
EF007518
With under voltage release
EF003052
Supporting protocol for PROFIBUS
EF001391
Number of poles
0
EF006671
Position of connection for main current circuit
EF000040
Height
0.0 mm
EF003053
Supporting protocol for CAN
EF001377
Number of auxiliary contacts as normally closed contact
0
EF000008
Width
0.0 mm
EF003054
Supporting protocol for INTERBUS
EF001376
Number of auxiliary contacts as normally open contact
0
EF008906
Complete device with protection unit
EF000049
Depth
0.0 mm
EF003051
Supporting protocol for ASI
EF003531
Number of auxiliary contacts as change-over contact
0
EF003055
Supporting protocol for KNX
EF007386
Motor drive optional
EF003057
Supporting protocol for MODBUS
EF006697
Motor drive integrated
EF003058
Supporting protocol for Data-Highway
EF007491
Voltage release optional
EF005474
Degree of protection (IP)
EF003059
Supporting protocol for DeviceNet
EF008240
Device construction
EF007243
Suitable for ground mounting
EF003060
Supporting protocol for SUCONET
EF007247
Suitable for front mounting 4-hole
EF003017
Supporting protocol for LON
EF007248
Suitable for front mounting centre
EF007525
Supporting protocol for PROFINET IO
EF007262
Suitable for distribution board installation
EF007524
Supporting protocol for PROFINET CBA
EF007264
Suitable for intermediate mounting
EF006657
Supporting protocol for SERCOS
EF007167
Colour control element
EF007522
Supporting protocol for Foundation Fieldbus
EF007521
Supporting protocol for EtherNet/IP
EF006976
Type of control element
EF006281
Interlockable
EF007519
Supporting protocol for AS-Interface Safety at Work
EF007520
Supporting protocol for DeviceNet Safety
EF006819
Type of electrical connection of main circuit
EF006662
Supporting protocol for INTERBUS-Safety
EF011959
Degree of protection (NEMA)
EF007526
Supporting protocol for PROFIsafe
EF007527
Supporting protocol for SafetyBUS p
EF003062
Supporting protocol for other bus systems
EF007178
Radio standard Bluetooth
EF007179
Radio standard WLAN 802.11
EF008523
Radio standard GPRS
EF008524
Radio standard GSM
EF008525
Radio standard UMTS
EF007298
IO link master
EF008244
Type of display
EF003097
With colour display
EF003098
Number of colours of the display
0.000
EF008515
Number of grey-scales/blue-scales of display
0
EF002032
Screen diagonal
0.0 in
EF003099
Number of pixels, horizontal
0
EF003100
Number of pixels, vertical
0
EF003108
Useful project memory/user memory
0 kB
EF003105
With numeric keyboard
EF003106
With alpha numeric keyboard
EF003103
Number of function buttons, programmable
0
EF009259
Number of buttons with LED
0
EF009260
Number of system buttons
0
EF010884
Touch technology
EF003109
With message indication
EF003110
With message system (incl. buffer and confirmation)
EF003111
Process value representation (output) possible
EF003112
Process default value (input) possible
EF003113
With recipes
EF003114
Number of password levels
0
EF003115
With printer output
EF003116
Number of online languages
0
EF003117
Additional software components, loadable
EF003118
Degree of protection (IP), front side
EF011961
Degree of protection (NEMA), front side
EF002393
Operation temperature
°C
EF003972
Rail mounting possible
EF007020
Wall mounting/direct mounting
EF001597
Suitable for safety functions
EF003651
Width of the front
0 mm
EF003652
Height of the front
0 mm
EF000218
Built-in depth
0 mm
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
HU,ZA,IT,NO,BE,AT,SK,GR,DE,FI,NL,RU,RS,CH,FR,LT,UK,PL,SE,DK,CZ,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices