Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
xEffect CS Basic version and enhancement
Bill of material
111684
PFOTO
PFoto
PLID
111684
MANUFACTURER_TYPE_DESCR
CS-44/200
DESCRIPTION_SHORT
Wall enclosure with mounting plate, HxWxD=400x400x200mm
DESCRIPTION_LONG
Wall-mounting enclosure CS, door with continuous foamed-in polyurethane gasket, shock resistance category IK09 to EN 62262, single door, door hinges right, opening angle 120°, door hinge pins with quick change technology, door profile molding with perforation at 25 mm intervals for fixing DIN mounting rails or for fixing cable conduits and leads, standardized locking system with sash fastener, made completely of metal, with mounting plate sheet steel, equipment supplied: lock, 3mm double ward key. Optional accessory equipment e.g. rotary comfort grip PHZ-A-ADD-ON with cylinder lock PHZ-E10/30-GS. Designed according IEC/EN 62208.
INTERNATIONAL_PID
4015081112432
KEYWORD
compact switchboard
NETTO_WEIGHT
Netto weight
9.68000 kg
ECLASS_10_0_1
Electrical cabinet [AGZ056016]
ETIM_7_0
Enclosure/switchgear cabinet (empty) [EC000261]
EF000008
Width
400 mm
EF000040
Height
400 mm
EF000049
Depth
200 mm
EF002169
Material
Steel
EF001257
Material quality
Other
EF006569
Surface finishing
Powder coating
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000118
With mounting plate
true
EF006054
Mounting plate depth-adjustable
false
EF000123
Number of locks
1
EF009581
Floor installation possible
true
EF006314
Wall fastening possible
true
EF007536
Wall build in
true
EF009582
Pole fastening
true
EF006169
Tackable
false
EF000122
Number of doors
1
EF005823
Suitable for metrical mounting
true
EF005774
Suitable for outdoor set-up
false
EF009278
Pitched roof
false
EF001062
EMC-version
false
EF001089
With glazed door
false
EF006279
With ventilation door
false
EF007381
With backside door
false
EF004293
Impact strength
IK09
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
12
CUSTOMS_TARIFF_NUMBER1
85381000
CUSTOMS_TARIFF_COUNTRIES1
NL,BE,ZA,CH,NO,LT,DE,SK,RS,GR,DK,HU,CZ,FR,RU,PL,SE,AT,FI,IT,UK,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices