Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
CI-K General purpose small enclosures, Moeller series Basic version and enhancement
Bill of material
206895
PFOTO
PFoto
PLID
206895
MANUFACTURER_TYPE_DESCR
CI-K3-125-M
DESCRIPTION_SHORT
Insulated enclosure, HxWxD=200x120x125mm, +mounting plate
DESCRIPTION_LONG
Insulated enclosure, With mounting plate, Product range: CI-K small enclosures, Basic enclosures, Single unit, Degree of Protection: Front IP65, IP65, with push-through cable entry, Material: Glass-fibre reinforced polycarbonate, Colour: Enclosure base RAL 9005, black, Operator only RAL 7035, light gray, Description: Metric cable entry knockouts top, bottom and in the back plate, Control cable entry, Lamp indicator L-… can be mounted in base knock-out M20/M25, Cable entry: hard knockout version, Dimensions Width: 120 mm, Height: 200 mm, Depth: 125 mm, Mounting depth with mounting plate: 98 mm, Standards: IEC/EN 60529, DIN EN 62208
INTERNATIONAL_PID
4015082068950
KEYWORD
Basic enclosures
NETTO_WEIGHT
Netto weight
0.43000 kg
ECLASS_10_0_1
Empty housing for switch devices [AKN343014]
ETIM_7_0
Empty enclosure for switchgear [EC000712]
EF001596
Material housing
Plastic
EF000008
Width
120.0 mm
EF000040
Height
200 mm
EF000049
Depth
125 mm
EF001094
With transparent cover
false
EF001433
Suitable for emergency stop
true
EF000010
Model
Surface mounting
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
DE,SE,AT,DK,NO,GR,NL,ZA,CH,FI,LT,RS,CZ,HU,BE,FR,RU,IT,SK,PL,UK,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices