Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
CI-K General purpose small enclosures, Moeller series
Bill of material
206903
PREVIEW
Preview
PLID
206903
MANUTYPEDESC
Manufacturer Type Description
TS-CI-K3
DESCSHORT
Short Description
Mounting rail, for CI-K-3 small enclosure
DESCLONG
Long Description
Insulated enclosure, Product range: CI-K small enclosures, Basic enclosures, Mounting rails, Height 7.5 mm, For use with: CI-K3
INTNO
International product number
4015082069032
NETTO_WEIGHT
Netto weight
0.04000 kg
ECLASS_10_0_1
Component for low-voltage switching technology (unspecified) [AKP332012]
ETIM_7_0
Accessories for low-voltage switch technology [EC002498]
EF001596
Material housing
EF000215
Type of accessory
Other
EF000008
Width
0 mm
EF002169
Material
EF000040
Height
0.0 mm
EF000049
Depth
0.0 mm
EF000139
Surface protection
EF001094
With transparent cover
EF000115
Perforated
EF001433
Suitable for emergency stop
EF000010
Model
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices