Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
xEffect Accessories
Bill of material
206912
PFOTO
PFoto
PLID
206912
MANUFACTURER_TYPE_DESCR
V-M32
DESCRIPTION_SHORT
Cable gland, M32, RAL 7035, IP68
DESCRIPTION_LONG
Cable gland, cable entry=M32, drilling dimensions=32.5mm, utilization cable NYM/NYY, 4-wire=NYM 5x10mm² , degree of protection IP68 to 5 bar (30min), polyamide, halogen free, RAL 7035, with lock nut and built-in strain relief, flammability classification V2 according to UL94
INTERNATIONAL_PID
4015082069124
KEYWORD
cable gland
NETTO_WEIGHT
Netto weight
0.03700 kg
ECLASS_10_0_1
Screwed cable gland (electr.) [AFR797003]
ETIM_7_0
Cable gland [EC000441]
EF001758
Thread type
Metric
EF010872
Insert for cable gland
EF007839
Nominal thread size metric/PG
32
EF000537
Cable entry
EF007838
Nominal thread size inch/gas pipe thread
Other
EF010811
Number of cables
EF003712
Pitch thread
1.5 mm
EF000368
Thread length
12 mm
EF007703
Bore diameter
0.0 mm
EF000177
Wrench width
50 mm
EF007789
For wall thickness
mm
EF005268
Hexagon angular dimension
0 mm
EF003563
Thread size (metric)
0
EF005466
Suitable for cable diameter
13 - 21 mm
EF007837
Thread size PG
0
EF000369
Total length
0 mm
EF009919
Shrink technique
EF005433
Angle model
EF001210
Glass-fibre reinforced
false
EF002169
Material
Plastic
EF000084
Shock resistant
true
EF001257
Material quality
Polyamide (PA)
EF000139
Surface protection
Untreated
EF000116
RAL-number
7035
EF000025
Halogen free
true
EF000734
Bend radius protection/trumpet flare
false
EF000007
Colour
Light grey
EF020030
Gastight
EF005049
With locknut
true
EF025535
Fire resistant
EF012547
Snapping in opening
false
EF000017
Watertight
EF000010
Model
Straight
EF005004
Multi seal area
false
EF005474
Degree of protection (IP)
IP68
EF004685
Flat cable coupling
false
EF000878
With strain relief
true
EF001217
Type of sealing
Cut-out ring
EF005337
Separable screw gland
false
EF001742
Working temperature
-20 - 120 °C
EF004191
Explosion-tested version
false
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
EF012184
For armoured cable
false
EF001062
EMC-version
false
EF000881
Screened
false
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
NO,CZ,ZA,BE,DE,RS,HU,CH,UK,SE,FI,SK,LT,NL,PL,DK,RU,GR,FR,IT,AT,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
Location of catalog vendor
Select a country to see the local offices