Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
xEnergy Safety Ci Basic version and enhancement
Bill of material
093133
PFOTO
PFoto
PLID
093133
MANUFACTURER_TYPE_DESCR
CI43E-125
DESCRIPTION_SHORT
Insulated enclosure, +knockouts, HxWxD=250x375x150mm
DESCRIPTION_LONG
Individual basic enclosure, material characteristic polycarbonate, impact-resistant, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, with metric cable entry knockouts in all side walls, cable entries top and bottom, each=2xM50/32 and 6xM25/16 and 8xM20, each side=1xM50/32 and 6xM25/16, fixing straps for wall fixing, sealable cover fasteners, full-area knockouts in the sides can be converted to a distribution board enclosure by knocking out the side walls., RAL 7035, grey (base), transparent smoky, (cover), mounting depth with mounting plate=125mm, cover type: transparent smoky, base type: knockout cover is optionally fitted by user with cylinder lock DVZ...-CI.
INTERNATIONAL_PID
4015080931331
KEYWORD
Ci
NETTO_WEIGHT
Netto weight
1.98100 kg
ECLASS_10_0_1
Empty cabinet (small distribution board) [ACN385011]
ETIM_7_0
Empty cabinet [EC000058]
EF009584
Suitable for roof planking
EF000003
Mounting method
Surface mounted (plaster)
EF009585
Suitable for bottom planking
EF009583
Suitable for enclosure building height
0 mm
EF004464
Type of door
None
EF000339
Type of cover
Optional
EF001094
With transparent cover
EF009212
Cover model
Closed
EF000326
Suitable for enclosure building width
0 mm
EF001433
Suitable for emergency stop
EF006244
Transparent cover/door
true
EF000010
Model
EF000327
Suitable for enclosure building depth
0 mm
EF008873
Nominal current (In)
1600 A
EF000258
Max. load capacity
0 kg
EF000040
Height
250.0 mm
EF002169
Material
EF006569
Surface finishing
EF000008
Width
375.0 mm
EF000049
Depth
150.0 mm
EF000218
Built-in depth
125 mm
EF001161
With de-aeration
EF001131
Internal depth
125 mm
EF001134
DIN-rail
EF005774
Suitable for outdoor set-up
EF009170
Plate thickness cabinet
6 mm
EF000325
With cable entry
EF009171
Plate thickness door/cover
6 mm
EF001062
EMC-version
EF004427
Number of modules
1
EF000007
Colour
Grey
EF000266
Number of rows
0
EF000116
RAL-number
7035
EF002950
Width in number of modular spacings
15
EF009554
Number of openings for flange plates
4
EF006306
With lock
false
EF004462
Type of closure
EF001088
Extension possible
true
EF000437
Number of conduit inlets
76
EF001596
Material housing
Plastic
EF000139
Surface protection
Other
EF000118
With mounting plate
false
EF003532
Suitable for outdoor use
true
EF007800
Suitable for lightning protection
true
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
EF000004
Protection class
II
EF004293
Impact strength
IK10
EF001613
Circuit integrity
Other
CUSTOMS_TARIFF_NUMBER1
85381000
CUSTOMS_TARIFF_COUNTRIES1
GR,BE,DE,SE,CH,IT,UK,AT,PL,HU,SK,FI,ZA,DK,NL,FR,RU,CZ,LT,RS,NO,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices