Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
xEnergy Safety Ci
Bill of material
002291
PREVIEW
Preview
PLID
002291
MANUTYPEDESC
Manufacturer Type Description
HS25-CI
DESCSHORT
Short Description
Spacer, H=25mm raising
DESCLONG
Long Description
Spacer to raise mounting systems, for mounting plate 4 parts, required for mounting rail 2 parts, increase by 25mm
INTNO
International product number
4015080022916
NETTO_WEIGHT
Netto weight
0.01300 kg
ECLASS_10_0_1
Component for installation (electrical cabinet) [ACN627011]
ETIM_7_0
Component for installation (switchgear cabinet) [EC002620]
EF009584
Suitable for roof planking
EF005114
Nominal diameter
0 mm
EF000215
Type of accessory
EF000003
Mounting method
EF000339
Type of cover
EF009585
Suitable for bottom planking
EF001139
Type
EF005115
Nominal size PG
0
EF006966
Version as glazed door
EF001257
Material quality
EF009583
Suitable for enclosure building height
0 mm
EF009212
Cover model
EF006967
Version as door for disconnecting switch interlocking
EF001221
Extension piece
EF000010
Model
Other
EF004464
Type of door
EF004593
Sealing range
mm
EF000012
Head form
EF000115
Perforated
EF007789
For wall thickness
mm
EF006244
Transparent cover/door
EF000326
Suitable for enclosure building width
0.0 mm
EF006306
With lock
EF000781
Protection
EF004757
Thread diameter
0.000 mm
EF000327
Suitable for enclosure building depth
0 mm
EF008873
Nominal current (In)
0 A
EF001062
EMC-version
EF003715
Thread size (imperial)
EF000040
Height
25.0 mm
EF000258
Max. load capacity
40 kg
EF012132
Thread per inch
0
EF001438
Length
0 mm
EF000008
Width
0.0 mm
EF006569
Surface finishing
EF001039
Pre-stamping
EF000025
Halogen free
EF002169
Material
Plastic
EF000049
Depth
0.0 mm
EF005554
Number of connector holes
0
EF000013
Screwing system
EF001092
With point
EF000218
Built-in depth
0 mm
EF001758
Thread type
EF001131
Internal depth
0 mm
EF001161
With de-aeration
EF012565
Suitable for nominal thread metric/PG
EF004739
Hardened
EF009170
Plate thickness cabinet
0 mm
EF005774
Suitable for outdoor set-up
EF005269
Self boring
EF000325
With cable entry
EF009171
Plate thickness door/cover
0 mm
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF004427
Number of modules
0
EF000266
Number of rows
0
EF002950
Width in number of modular spacings
0
EF009554
Number of openings for flange plates
0
EF001088
Extension possible
EF000437
Number of conduit inlets
0
EF001596
Material housing
EF000139
Surface protection
EF000118
With mounting plate
EF003532
Suitable for outdoor use
EF007800
Suitable for lightning protection
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF000004
Protection class
EF004293
Impact strength
EF001613
Circuit integrity
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices