Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Control power transformers
Bill of material
036393
PREVIEW
Preview
PLID
036393
MANUTYPEDESC
Manufacturer Type Description
STI0,4(230/24)
DESCSHORT
Short Description
Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
DESCLONG
Long Description
Control transformer, Product range: Single-phase control transformers ST..., Basic function: Single-phase control, isolating and safety transformers STI, STZ, Rated input voltage: 230± 5 % V, Rated output voltage: 24 V, Rated power: 0.4 kVA, Short-time rating: 1.1 kVA, Degree of Protection: IP00, Standards Built and tested to: IEC/EN 61558-2-2/2-4/2-6, VDE 0570 Part 2-2, VDE 0570 Part 2-6 (safety transformers), VDE 0570 Part 2-4 (isolating transformer), Suitable for use to: IEC/EN 60204-1, ÖVE-EN 13, VDE 0113, VDE 0100 Part 410
INTNO
International product number
4015080363934
NETTO_WEIGHT
Netto weight
5.05400 kg
ECLASS_10_0_1
One-phase control transformer [AAB620015]
ETIM_7_0
One-phase control transformer [EC002486]
EF007235
Built as safety transformer
true
EF007238
Built as isolating transformer
true
EF007005
Built as energy saving transformer
false
EF006125
Primary voltage 1
230 - 230 V
EF006126
Primary voltage 2
0 - 0 V
EF006127
Primary voltage 3
0 - 0 V
EF007410
Primary voltage 4
0 - 0 V
EF007411
Primary voltage 5
0 - 0 V
EF007412
Primary voltage 6
0 - 0 V
EF007413
Primary voltage 7
0 - 0 V
EF007414
Primary voltage 8
0 - 0 V
EF007415
Primary voltage 9
0 - 0 V
EF007409
Primary voltage 10
0 - 0 V
EF007472
Secondary voltage 1
24 - 24 V
EF007474
Secondary voltage 2
0 - 0 V
EF007475
Secondary voltage 3
0 - 0 V
EF007476
Secondary voltage 4
0 - 0 V
EF007477
Secondary voltage 5
0 - 0 V
EF007478
Secondary voltage 6
0 - 0 V
EF007479
Secondary voltage 7
0 - 0 V
EF007480
Secondary voltage 8
0 - 0 V
EF007481
Secondary voltage 9
0 - 0 V
EF007473
Secondary voltage 10
0 - 0 V
EF008864
Rated apparent power
400 V·A
EF007299
Type of insulation material acc. IEC 85
B
EF007332
Short-circuit-proof
false
EF007452
Relative short circuit voltage
4.4 %
EF000008
Width
121 mm
EF000040
Height
131 mm
EF000049
Depth
100 mm
EF005474
Degree of protection (IP)
IP00
EF006170
Ring core
false
EF006157
Suitable for mounting on PCB
false
EF001126
Modular version
false
EF001622
Conductor material
Copper
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices