Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
T rotary cam switches Basic version and enhancement
Bill of material
003197
PREVIEW
Preview
PLID
003197
MANUTYPEDESC
Manufacturer Type Description
P1-32/E-RT
DESCSHORT
Short Description
On-Off switch, P1, 32 A, flush mounting, 3 pole, Emergency switching off function, with red thumb grip and yellow front plate
DESCLONG
Long Description
On-Off switch, Product range: On-Off switch, Part group reference: P1, Stop Function: Emergency switching off function, with red thumb grip and yellow front plate, Information about equipment supplied: Auxiliary contact or neutral conductor fitted by user., 3 pole, Degree of Protection: Front IP65, Design: flush mounting, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 15 kW, Rated uninterrupted current: Iu = 32 A, Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3
INTNO
International product number
4015080031970
NETTO_WEIGHT
Netto weight
0.14300 kg
ECLASS_10_0_1
Switch disconnector [AKF060013]
ETIM_7_0
Switch disconnector [EC000216]
EF000010
Model
EF006981
Version as main switch
false
EF001145
Measurement between phases possible
EF006539
Max. number of padlocks
0
EF000215
Type of accessory
EF003496
Type of switch
EF001144
Measuring between phase and N-neutral possible
EF006540
Suitable for shackle diameter
mm
EF006986
Version as maintenance-/service switch
false
EF005040
With label area
EF006985
Version as safety switch
false
EF002169
Material
EF006959
Version as emergency stop installation
false
EF001126
Modular version
EF009408
Version as reversing switch
false
EF000231
Number of switch positions
0
EF001392
Rated operation current Ie at AC-3, 400 V
0.0 A
EF001538
With control unit
EF005586
Number of switches
1
EF001416
With 0 (off) position
EF002428
With retraction in 0-position
EF005474
Degree of protection (IP)
EF007355
Max. rated operation voltage Ue AC
690 V
EF001435
Rated operating voltage
690 - 690 V
EF002950
Width in number of modular spacings
0
EF001389
Rated permanent current Iu
32 A
EF011777
Rated permanent current at AC-23, 400 V
32 A
EF009165
Rated permanent current at AC-21, 400 V
32 A
EF001364
Rated operation power at AC-3, 400 V
13.0 kW
EF007050
Rated short-time withstand current lcw
0.64 kA
EF007027
Rated operation power at AC-23, 400 V
15.0 kW
EF007246
Suitable for front mounting 4-hole
EF009166
Switching power at 400 V
15.0 kW
EF001444
Conditioned rated short-circuit current Iq
80 kA
EF007176
Front shield size
EF007317
Complete device in housing
EF001391
Number of poles
3
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001596
Material housing
EF011961
Degree of protection (NEMA), front side
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007386
Motor drive optional
false
EF006697
Motor drive integrated
false
EF007491
Voltage release optional
false
EF008240
Device construction
Built-in device fixed built-in technique
EF007243
Suitable for ground mounting
false
EF007247
Suitable for front mounting 4-hole
true
EF007248
Suitable for front mounting centre
false
EF007262
Suitable for distribution board installation
false
EF007264
Suitable for intermediate mounting
false
EF007167
Colour control element
Red
EF006976
Type of control element
Toggle
EF006281
Interlockable
false
EF006819
Type of electrical connection of main circuit
Screw connection
EF003118
Degree of protection (IP), front side
IP65
EF011959
Degree of protection (NEMA)
12
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices