Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
T rotary cam switches
Bill of material
021999
PREVIEW
Preview
PLID
021999
MANUTYPEDESC
Manufacturer Type Description
H-P3
DESCSHORT
Short Description
Terminal shroud, 3p, for switch-disconnector P3
DESCLONG
Long Description
Terminal shroud, Shroud for connection terminals for (busbar tag shroud), For use with: P3-…/E, …/Z, …/EA, …/V, …/XM, P3-…N, …HI11, …N…HI11, …/XM/HI11, For use with: 3-pole open switch-disconnectors with neutral conductor N and/or HI11 auxiliary contact
INTNO
International product number
4015080219996
NETTO_WEIGHT
Netto weight
0.03600 kg
ECLASS_10_0_1
Component for low-voltage switching technology (unspecified) [AKP332012]
ETIM_7_0
Accessories for low-voltage switch technology [EC002498]
EF008257
Number of contacts as change-over contact
0
EF000215
Type of accessory
Cover
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
0 A
EF003961
Type of electric connection
EF000010
Model
EF000003
Mounting method
EF000048
Lamp holder
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices