Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
ESR5 safety relays
Bill of material
118703
PFOTO
PFoto
PLID
118703
MANUFACTURER_TYPE_DESCR
ESR5-NZ-21-24VAC-DC
DESCRIPTION_SHORT
Safety two-hand relay, 24VDC/AC, 2-channel, 2 enabling paths
DESCRIPTION_LONG
Two-hand relay dual-channel, for implementing the basic functions protective door and two-hand function, supply voltage 24VDC or 24VAC 50/60Hz, 2 Enable current paths (IEC/EN 60204 Stop category 0), 1 signal current path, busbar tag shroud to EN 50274 with vertical actuation from the front finger- and back-of-hand proof, suitable for applications to EN574 TypIIIC, cat. 4 according to EN 954-1 / PL e according to EN ISO 13849-1 / SILCL 3 according to IEC 62061 / SIL 3 according to IEC 61508, degree of protection IP20, installation location IP54 minimum, TÜV tested, rated impulse voltage 6 kV / safe isolation, reinforced insulation
INTERNATIONAL_PID
4015081168439
KEYWORD
Functional safety
NETTO_WEIGHT
Netto weight
0.16500 kg
ECLASS_10_0_1
Two-hand switchgear [ACO306011]
ETIM_7_0
Two-hand control relay [EC001452]
EF000010
Model
EF007270
Suitable for monitoring of position switches
EF007268
Suitable for monitoring of emergency-stop circuits
EF007272
Suitable for monitoring of valves
EF007269
Suitable for monitoring of optoelectronic protection equipment
EF007271
Suitable for monitoring of tactile sensors
EF007266
Suitable for monitoring of magnetic switches
EF006969
Type of switch function of the inputs
Other
EF007267
Suitable for monitoring of proximity switches
EF003961
Type of electric connection
Other
EF003972
Rail mounting possible
true
EF003978
Rated control supply voltage Us at AC 50HZ
0 - 0 V
EF003979
Rated control supply voltage Us at AC 60HZ
0 - 0 V
EF003980
Rated control supply voltage Us at DC
0 - 0 V
EF008242
Voltage type for actuating
AC/DC
EF003340
With detachable clamps
true
EF008245
Evaluation inputs
EF003342
With start input
false
EF004057
With muting function
EF001597
Suitable for safety functions
true
EF003343
With feedback circuit
true
EF001129
Release-delay
s
EF003435
Type class for safety demands in accordance with EN 574
Type III C
EF003344
Number of outputs, safety related, undelayed, with contact
2
EF003345
Number of outputs, safety related, delayed, with contact
0
EF003346
Number of outputs, safety related, undelayed, semiconductors
0
EF003347
Number of outputs, safety related, delayed, semiconductors
0
EF003348
Number of outputs, signalling function, undelayed, with contact
1
EF003349
Number of outputs, signalling function, delayed, with contact
0
EF003350
Number of outputs, signalling function, undelayed, semiconductors
0
EF003351
Number of outputs, signalling function, delayed, semiconductors
0
EF006782
Category according to EN 954-1
4
EF004105
Type of safety acc. IEC 61496-1
EF007498
Stop category acc. IEC 60204
0
EF007399
Performance level acc. EN ISO 13849-1
Level e
EF009889
SIL according to IEC 61508
3
EF004144
With approval for TÜV
true
EF004145
With approval for BG BIA
false
EF001783
With approval according to UL
true
EF000008
Width
22.5 mm
EF000040
Height
99.0 mm
EF000049
Depth
114.5 mm
CUSTOMS_TARIFF_NUMBER1
85364900
CUSTOMS_TARIFF_COUNTRIES1
NO,FR,GR,DE,AT,PL,SE,RU,SK,CZ,UK,RS,LT,HU,CH,IT,FI,NL,BE,ZA,DK,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices