Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
easyE4 programmable relays Basic version and enhancement
Bill of material
107926
PFOTO
PFoto
PLID
107926
MANUFACTURER_TYPE_DESCR
EASY-USB-CAB
DESCRIPTION_SHORT
Programming cable, easy500/easy700, USB, 2m
DESCRIPTION_LONG
Programming cable for control relay easy500, easy600, easy700 and the data management interface NZM-XDMI612, 2 m, from serial interface to control relay via USB to PC
INTERNATIONAL_PID
4015081075812
KEYWORD
NZM
NETTO_WEIGHT
Netto weight
0.06600 kg
ECLASS_10_0_1
PC-based controls (accessories) [BAA706011]
ETIM_7_0
Accessories for controls [EC002584]
EF007532
Supply voltage AC 50 Hz
V
EF005722
Type of electrical accessory
Connecting cable
EF007533
Supply voltage AC 60 Hz
V
EF005994
Type of mechanical accessory
Other
EF007534
Supply voltage DC
V
EF002991
Voltage type of supply voltage
EF000188
Switching current
0.0 A
EF003032
With process simulation, hardware/software
EF001994
Number of analogue inputs
0
EF001995
Number of analogue outputs
0
EF001992
Number of digital inputs
0
EF001993
Number of digital outputs
0
EF003198
With relay output
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces Wireless
0
EF003027
Number of HW-interfaces other
0
EF003028
With optical interface
EF003050
Supporting protocol for TCP/IP
EF003052
Supporting protocol for PROFIBUS
EF003053
Supporting protocol for CAN
EF003054
Supporting protocol for INTERBUS
EF003051
Supporting protocol for ASI
EF003055
Supporting protocol for KNX
EF003057
Supporting protocol for MODBUS
EF003058
Supporting protocol for Data-Highway
EF003059
Supporting protocol for DeviceNet
EF003060
Supporting protocol for SUCONET
EF003017
Supporting protocol for LON
EF007525
Supporting protocol for PROFINET IO
EF007524
Supporting protocol for PROFINET CBA
EF006657
Supporting protocol for SERCOS
EF007522
Supporting protocol for Foundation Fieldbus
EF007521
Supporting protocol for EtherNet/IP
EF007519
Supporting protocol for AS-Interface Safety at Work
EF007520
Supporting protocol for DeviceNet Safety
EF006662
Supporting protocol for INTERBUS-Safety
EF007526
Supporting protocol for PROFIsafe
EF007527
Supporting protocol for SafetyBUS p
EF003062
Supporting protocol for other bus systems
EF007178
Radio standard Bluetooth
EF007179
Radio standard WLAN 802.11
EF008523
Radio standard GPRS
EF008524
Radio standard GSM
EF008525
Radio standard UMTS
EF007298
IO link master
EF003156
Redundancy
EF000458
With display
EF005474
Degree of protection (IP)
EF007279
Basic device
EF000119
Expandable
EF007163
Expansion device
EF000256
With timer
EF003972
Rail mounting possible
EF007020
Wall mounting/direct mounting
EF007016
Front build in possible
EF007018
Rack-assembly possible
EF001597
Suitable for safety functions
EF006782
Category according to EN 954-1
EF009889
SIL according to IEC 61508
EF007399
Performance level acc. EN ISO 13849-1
EF004141
Appendant operation agent (Ex ia)
EF004142
Appendant operation agent (Ex ib)
EF003997
Explosion safety category for gas
EF003998
Explosion safety category for dust
EF000008
Width
0.0 mm
EF000040
Height
0 mm
EF000049
Depth
0 mm
CUSTOMS_TARIFF_NUMBER1
85444290
CUSTOMS_TARIFF_COUNTRIES1
BE,IT,HU,SE,DK,FI,CZ,FR,NO,NL,SK,LT,RS,PL,AT,RU,UK,ZA,GR,CH,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices