Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
EMT6 thermistor motor protection relays
Bill of material
066401
PREVIEW
Preview
PLID
066401
MANUTYPEDESC
Manufacturer Type Description
EMT6-DB(230V)
DESCSHORT
Short Description
Thermistor overload relay for machine protection, 230V50/60Hz, with lock
DESCLONG
Long Description
Thermistor overload relays for machine protection, supply system and error LED display, rated control voltage 230V 50-60Hz, convertible with/without reclosing lockout, for manual or remote resetting, test button, snap fitting
INTNO
International product number
4015080664017
NETTO_WEIGHT
Netto weight
0.15600 kg
ECLASS_10_0_1
Temperature monitoring equipment [AKF104014]
ETIM_7_0
Temperature monitoring relay [EC001446]
EF003961
Type of electric connection
Screw connection
EF003978
Rated control supply voltage Us at AC 50HZ
230 - 230 V
EF003979
Rated control supply voltage Us at AC 60HZ
230 - 230 V
EF003980
Rated control supply voltage Us at DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF003340
With detachable clamps
false
EF003425
Number of measuring circuits
1
EF003423
Error registration possible
false
EF003426
External reset possible
true
EF008255
Number of contacts as normally closed contact
1
EF008256
Number of contacts as normally open contact
1
EF008257
Number of contacts as change-over contact
0
EF009788
Temperature measuring range
0 - 0 °C
EF011955
Resistance measuring range
750 - 12000 O
EF000008
Width
23 mm
EF000040
Height
84 mm
EF000049
Depth
104 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices