Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
SL4/SL7 signal towers Basic version and enhancement
Bill of material
171310
PFOTO
PFoto
PLID
171310
MANUFACTURER_TYPE_DESCR
SL4-FMS-400
DESCRIPTION_SHORT
Base module,quick-mounting,400 mm aluminum tube
DESCRIPTION_LONG
Base module, Colour black, Aluminum color tube, Product range: SL signal towers, Connection technique: Screw terminals, Mounting type: for horizontal mounting, Fitted with: Base with base adapter for slipping onto place (rapid mounting and wiring system), including cover, Tube length: 400 mm, Number of modules: max. 5 modules, For use with: SL4-L-…, SL4-BL-…, SL4-FL-…, SL4-AP-..., Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-1, IEC degree of protection: IP66, IEC/EN 60529, Protection type UL: Type 4, 4X, 13
INTERNATIONAL_PID
4015081678518
KEYWORD
Connecting element
NETTO_WEIGHT
Netto weight
0.27200 kg
ECLASS_10_0_1
Signal column element, connection module [AKF050014]
ETIM_7_0
Connection module for signal tower [EC001152]
EF006820
Connection type auxiliary circuit
Screw connection
EF001668
Tube mounting possible
false
EF001669
Bracket mounting possible
true
EF001670
Floor mounting possible
true
EF000007
Colour
Other
EF005768
Suitable for AS interface
false
CUSTOMS_TARIFF_NUMBER1
8536500000
CUSTOMS_TARIFF_COUNTRIES1
BE,GR,FI,UK,AT,CH,SE,CZ,PL,RS,NO,FR,NL,DE,HU,IT,LT,SK,DK,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices