Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
SL4/SL7 signal towers
Bill of material
171290
PFOTO
PFoto
PLID
171290
MANUFACTURER_TYPE_DESCR
SL7-L12
DESCRIPTION_SHORT
Filament lamp, 12V, 5W
DESCRIPTION_LONG
Filament lamp, Product range: Accessories, Mounting: Ba15d, lifespan: 3000 h, Power: 5 W, Rated operational voltage: Ue= 12 V V, For use with: SL7-L-…, Connection to SmartWire-DT: no
INTERNATIONAL_PID
4015081678341
KEYWORD
filament lamp
NETTO_WEIGHT
Netto weight
0.00700 kg
ECLASS_10_0_1
Indication- and signal lamp [AKE242014]
ETIM_7_0
Indication- and signalling lamp [EC000399]
EF005722
Type of electrical accessory
EF008260
Number of signal tower elements
0
EF000003
Mounting method
EF011586
Lamp power
5 - 5 W
EF006820
Connection type auxiliary circuit
EF000030
Function
EF001446
Function flashlight
EF008856
Lamp voltage
12 - 12 V
EF001668
Tube mounting possible
EF005994
Type of mechanical accessory
EF000078
Luminous flux
0 lm
EF001669
Bracket mounting possible
EF001448
Function continuous light
EF006525
Flashing light
EF000042
Socket
BA15d
EF001670
Floor mounting possible
EF008206
Operating voltage at AC 50 Hz
V
EF001447
Function acoustic
EF002370
Technology
Incandescent lamp
EF008207
Operating voltage at AC 60 Hz
V
EF001360
Lamp shape
Other
EF005768
Suitable for AS interface
EF008208
Operating voltage at DC
V
EF008242
Voltage type for actuating
EF002365
Halogen
false
EF000187
Voltage type
EF002423
Lamp type
EF002418
Rated operating voltage Ue
V
EF002329
Krypton
false
EF005920
Tone adjustable
EF000136
Colour housing
EF008331
Xenon
false
EF000015
Outer diameter
0 mm
EF005474
Degree of protection (IP)
EF000007
Colour
None
EF000144
Loudness
0 dB
EF000103
Colour temperature
2800 K
EF011959
Degree of protection (NEMA)
EF000551
Diameter
0 mm
EF000369
Total length
0 mm
EF002359
Suitable for torches
false
EF002360
Suitable for pointer
true
EF012517
Suitable for round flashing luminaire
true
EF000001
Nominal current
0 mA
EF008342
Average nominal lifespan
3000 h
EF000758
Energy efficiency class
-
CUSTOMS_TARIFF_NUMBER1
85392998
CUSTOMS_TARIFF_COUNTRIES1
LT,FI,SK,DE,BE,NL,RS,IT,SE,UK,NO,CH,PL,HU,GR,FR,CZ,AT,DK,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices