Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
FAK foot and palm switches Basic version and enhancement
Bill of material
229746
PFOTO
PFoto
PLID
229746
MANUFACTURER_TYPE_DESCR
FAK-R/KC11/I
DESCRIPTION_SHORT
Palm switch, 1N/O+1N/C, mushroom red, surface mounting
DESCRIPTION_LONG
Foot and palm switch, Complete unit, Function: momentary, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Contacts Notes = safety function, by positive opening to IEC/EN 60947-5-1, Colour Button: Red, Colour enclosure top: gray, Colour Enclosure base: Black, Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-1, VDE 0660, Degree of protection, IEC/EN 60529: IP66, IP67, IP69K, Mounting position: As required
INTERNATIONAL_PID
4015082297466
KEYWORD
RMQ-Titan
NETTO_WEIGHT
Netto weight
0.32400 kg
ECLASS_10_0_1
Foot, palm switch [AKF035014]
ETIM_7_0
Foot-/palm switch complete [EC000231]
EF001403
Unlocking method
None
EF001404
Colour cap
Red
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
1
EF007447
Switching function latching
false
EF001407
Spring-return
true
EF000079
Hole diameter
0 mm
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X
CUSTOMS_TARIFF_NUMBER1
85365080
CUSTOMS_TARIFF_COUNTRIES1
RS,SK,RU,LT,DK,CZ,SE,HU,UK,AT,FR,GR,NO,ZA,FI,NL,BE,PL,CH,IT,DE,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices