Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
FAK foot and palm switches
Bill of material
071810
PREVIEW
Preview
PLID
071810
MANUTYPEDESC
Manufacturer Type Description
FAK-R
DESCSHORT
Short Description
Hoausing cover grey, button, red
DESCLONG
Long Description
FAK enclosure top, easy to mount via four screws. As spare part or for changing the color of an existing FAK´s. When closed, fulfils the status of the degree of protection IP67 and IP69K
INTNO
International product number
4015080718109
NETTO_WEIGHT
Netto weight
0.22200 kg
ECLASS_10_0_1
Foot and palm switch enclosure base [ACN980011]
ETIM_7_0
Foot and palm switch enclosure base [EC002031]
EF000007
Colour
Red
EF005474
Degree of protection (IP)
Other
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices