Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
RMQ Titan modular pilot devices Basic version and enhancement
Bill of material
216512
PFOTO
PFoto
PLID
216512
MANUFACTURER_TYPE_DESCR
M22-D-G-X1/K10
DESCRIPTION_SHORT
Pushbutton, RMQ-Titan, Flat, momentary, 1 N/O, green, inscribed, Bezel: titanium
DESCRIPTION_LONG
Pushbutton, RMQ-Titan, Complete unit, Design: Flat, momentary, Connection type: Screw connection, button plate: green, Button plate inscribed, Degree of Protection: IP66, IP67, IP69K, Bezel: titanium, Connection to SmartWire-DT: no, N/O = Normally open: 1 N/O, Front dimensions: 22 x 22, Standards: IEC/EN 60947, VDE 0660
INTERNATIONAL_PID
4015082165123
KEYWORD
RMQ-Titan
NETTO_WEIGHT
Netto weight
0.02600 kg
ECLASS_10_0_1
Push-button actuator, complete unit [AKF046014]
ETIM_7_0
Push button, complete [EC001028]
EF000231
Number of switch positions
0
EF001403
Unlocking method
EF006669
Suitable for number of built-in signal lights
0
EF005722
Type of electrical accessory
EF001372
Number of command positions
1
EF006976
Type of control element
EF000207
Colour lens
EF005558
Number of push buttons
0
EF004008
Construction type housing
EF005994
Type of mechanical accessory
EF001965
Number of indicator lights
0
EF007613
Number of fault-signal switches
0
EF005905
With light source
EF005590
Number of key switches
0
EF008135
Material quality housing
EF007167
Colour control element
EF007165
Colour indicator light cap
EF001385
Rated operation current Ie at AC-15, 230 V
0.0 A
EF005567
Number of selector switches
0
EF000243
Diameter openings
0.0 mm
EF000190
Colour button
Green
EF003829
With lighting
EF006670
Number of mushroom-shaped push-buttons
0
EF006253
Construction type lens
Round
EF001546
Type of button
Flat
EF000010
Model
EF001433
Suitable for emergency stop
EF000079
Hole diameter
22.5 mm
EF001142
Suitable for illumination
false
EF000003
Mounting method
EF006820
Connection type auxiliary circuit
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF004565
Width opening
0 mm
EF005500
With protective cover
EF001423
Diameter cap
0 mm
EF000048
Lamp holder
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF000008
Width
0 mm
EF004778
Height opening
0 mm
EF008343
Type of lens
EF003980
Rated control supply voltage Us at DC
V
EF000040
Height
0.0 mm
EF001537
Labelled
EF006522
Supply voltage lamp
0 V
EF001373
Colour housing cover
EF000049
Depth
0 mm
EF007447
Switching function latching
false
EF001596
Material housing
EF001407
Spring-return
true
EF004127
Supply voltage
V
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF003118
Degree of protection (IP), front side
EF003961
Type of electric connection
Screw connection
EF011961
Degree of protection (NEMA), front side
EF006014
With front ring
true
EF005474
Degree of protection (IP)
IP67/IP69K
EF005972
Material front ring
Plastic
EF011959
Degree of protection (NEMA)
4X
EF002429
Colour front ring
Chrome
CUSTOMS_TARIFF_NUMBER1
85365080
CUSTOMS_TARIFF_COUNTRIES1
LT,UK,ES,DE,SK,CH,DK,FI,AT,IT,SE,PL,RU,NL,ZA,HU,GR,BE,RS,FR,CZ,NO,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices