Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
RMQ Titan modular pilot devices
Bill of material
106523
PFOTO
PFoto
PLID
106523
MANUFACTURER_TYPE_DESCR
M22-ADC
DESCRIPTION_SHORT
Mounting clamp, with dust protection
DESCRIPTION_LONG
Accessories for the control circuit devices program
INTERNATIONAL_PID
4015081063901
KEYWORD
RMQ-Titan
NETTO_WEIGHT
Netto weight
0.05500 kg
ECLASS_10_0_1
Adapter for command devices [AKF044014]
ETIM_7_0
Adapter for control circuit devices [EC001020]
EF005722
Type of electrical accessory
EF000215
Type of accessory
EF002417
Rated operation current Ie at AC-21, 400 V
0 A
EF000231
Number of switch positions
0
EF006669
Suitable for number of built-in signal lights
0
EF002431
Resistance
0 O
EF002751
Type of acoustic signal
EF001358
Transformer integrated
EF000219
Number of appliances to build in
3
EF005994
Type of mechanical accessory
EF002424
Centre mounting, hole diameter
0.0 mm
EF006976
Type of control element
EF000207
Colour lens
EF001371
Lens shape
EF004008
Construction type housing
EF000113
Lockable
EF005558
Number of push buttons
0
EF000346
Power consumption
0.0 W
EF000144
Loudness
0 dB
EF001399
With integrated voltage decreasing resistor
EF001423
Diameter cap
0.0 mm
EF006524
Joy stick length
0 mm
EF000767
Construction type
EF001965
Number of indicator lights
0
EF008206
Operating voltage at AC 50 Hz
V
EF002169
Material
EF005905
With light source
EF001400
With integrated diode
EF007613
Number of fault-signal switches
0
EF002425
Number of actuation directions
0
EF007167
Colour control element
EF000131
Imprint
EF008135
Material quality housing
EF005590
Number of key switches
0
EF006943
Number of revolutions
EF008207
Operating voltage at AC 60 Hz
V
EF001372
Number of command positions
0
EF000243
Diameter openings
0.0 mm
EF000943
Built-in diameter
22.0 mm
EF001385
Rated operation current Ie at AC-15, 230 V
0.0 A
EF000246
Number of switch levels
0
EF007165
Colour indicator light cap
EF006094
Imprint ISO symbols
EF005567
Number of selector switches
0
EF008208
Operating voltage at DC
V
EF000190
Colour button
EF000007
Colour
EF007029
Rated voltage Ue at AC 50 Hz
V
EF002427
Number of normally open contacts per actuation direction
0
EF005877
Engravable
EF000551
Diameter
0.0 mm
EF006670
Number of mushroom-shaped push-buttons
0
EF000187
Voltage type
EF006253
Construction type lens
EF007030
Rated voltage Ue at AC 60 Hz
V
EF000010
Model
EF008263
Number of normally closed contacts per actuation direction
0
EF000051
Shape
EF001539
Programme diameter
0.0 mm
EF000079
Hole diameter
0.0 mm
EF007031
Rated voltage Ue at DC
V
EF000003
Mounting method
EF005599
Number of make-and-break contacts per direction
0
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF004565
Width opening
0 mm
EF001546
Type of button
EF005500
With protective cover
EF000008
Width
0 mm
EF000048
Lamp holder
EF008242
Voltage type for actuating
EF002428
With retraction in 0-position
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF004778
Height opening
0 mm
EF001537
Labelled
EF000040
Height
0.0 mm
EF002423
Lamp type
EF006283
Locking in 0-position
EF000015
Outer diameter
0.0 mm
EF008343
Type of lens
EF003980
Rated control supply voltage Us at DC
V
EF001142
Suitable for illumination
EF006820
Connection type auxiliary circuit
EF005666
Coder
EF007244
Suitable for push button
EF001373
Colour housing cover
EF000049
Depth
0 mm
EF007447
Switching function latching
EF001402
Colour lamp
EF003236
Analogue output signal configurable
EF007254
Suitable for illuminated push buttons
EF001596
Material housing
EF001407
Spring-return
EF007255
Suitable for indicator light
EF004127
Supply voltage
V
EF002442
Type of fastening
EF007257
Mushroom head push button
EF008256
Number of contacts as normally open contact
0
EF007261
Suitable for signalling lamp
EF008255
Number of contacts as normally closed contact
0
EF005474
Degree of protection (IP)
EF001433
Suitable for emergency stop
EF008257
Number of contacts as change-over contact
0
EF007263
Suitable for selector switch
EF003118
Degree of protection (IP), front side
EF011959
Degree of protection (NEMA)
EF001403
Unlocking method
EF003961
Type of electric connection
EF011961
Degree of protection (NEMA), front side
EF006014
With front ring
EF005972
Material front ring
EF002429
Colour front ring
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
ES,GR,FI,LT,SK,SE,AT,NL,IT,UK,CH,ZA,RS,DK,DE,CZ,BE,HU,FR,LU,EE,LV,PL,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices