Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Bimetal overload relays
Bill of material
014752
PFOTO
PFoto
PLID
014752
MANUFACTURER_TYPE_DESCR
ZE-12
DESCRIPTION_SHORT
Overload relay, Ir= 9 - 12 A, 1 N/O, 1 N/C, Direct mounting
DESCRIPTION_LONG
Overload relay, Product range: ZE overload relays for mini contactor relays, Phase-failure sensitivity: IEC/EN 60947, VDE 0660 Part 102, Description: Test/off button, Reset pushbutton manual/auto, Trip-free release, Mounting type: Direct mounting, Auxiliary contacts N/O = Normally open: 1 N/O, Auxiliary contacts N/C = Normally closed: 1 N/C, For use with: DILEM, DIULEM/21/MV, Standards: IEC/EN 60947, VDE 0660, UL, CSA, Degree of Protection: IP20
INTERNATIONAL_PID
4015080147527
KEYWORD
motor starter
NETTO_WEIGHT
Netto weight
0.07800 kg
ECLASS_10_0_1
Thermal overload relay [AKF075014]
ETIM_7_0
Thermal overload relay [EC000106]
EF000215
Type of accessory
EF008211
Adjustable current range
9 - 12 A
EF007357
Max. rated operation voltage Ue
690 V
EF000003
Mounting method
Direct attachment
EF006819
Type of electrical connection of main circuit
Screw connection
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF006668
Release class
CLASS 10
EF011940
Reset function input
false
EF011941
Reset function automatic
true
EF011942
Reset function push-button
true
CUSTOMS_TARIFF_NUMBER1
85363010
CUSTOMS_TARIFF_COUNTRIES1
BE,PL,GR,RU,LT,RS,IT,NL,CH,FR,CZ,NO,HU,SK,ZA,AT,DE,UK,DK,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices