Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
PKZ motor protection circuit breaker Basic version and enhancement
Bill of material
039428
PREVIEW
Preview
PLID
039428
MANUTYPEDESC
Manufacturer Type Description
PKZM0-1,6/NHI11
DESCSHORT
Short Description
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=1-1.6A, screw connection
DESCLONG
Long Description
Motor-protective circuit-breaker with pre-assembled standard auxiliary contact as a complete device with assembly-related advantages due to shorter unpacking times
INTNO
International product number
4015080394280
NETTO_WEIGHT
Netto weight
0.32300 kg
ECLASS_10_0_1
Motor protection circuit-breaker [AGZ529016]
ETIM_7_0
Motor protection circuit-breaker [EC000074]
EF001589
Suitable for number of poles
0
EF002442
Type of fastening
EF001438
Length
0 mm
EF000215
Type of accessory
EF001968
With axis extension
EF001596
Material housing
EF000007
Colour
EF001666
Cross section height
0 mm
EF003977
Rated voltage
V
EF001969
With door interlock
EF008236
Type of DIN-rail adapter
EF002169
Material
EF000113
Lockable
EF001667
Cross section width
0 mm
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
0 kA
EF006233
With thermal protection
true
EF007400
Phase failure sensitive
true
EF001434
With extension shaft
EF001970
With handle red/yellow
EF002336
Overload release current setting
1 - 1.6 A
EF001094
With transparent cover
EF005863
Suitable for power circuit breaker
EF007129
Adjustment range short-term delayed short-circuit release
A
EF007007
Switch off technique
Thermomagnetic
EF001435
Rated operating voltage
690 - 690 V
EF001433
Suitable for emergency stop
EF007252
Suitable for switch disconnector
EF007131
Adjustment range undelayed short-circuit release
25 - 25 A
EF000010
Model
EF007296
Integrated earth fault protection
EF001389
Rated permanent current Iu
1.60 A
EF007025
Rated operation power at AC-3, 230 V
0.25 kW
EF011959
Degree of protection (NEMA)
EF001364
Rated operation power at AC-3, 400 V
0.55 kW
EF007250
Suitable for DIN rail (top hat rail) mounting
EF006819
Type of electrical connection of main circuit
Screw connection
EF008904
DIN rail (top hat rail) mounting optional
EF001377
Number of auxiliary contacts as normally closed contact
0
EF008240
Device construction
Built-in device fixed built-in technique
EF001376
Number of auxiliary contacts as normally open contact
0
EF001387
With integrated auxiliary switch
true
EF003531
Number of auxiliary contacts as change-over contact
0
EF001390
With integrated under voltage release
false
EF007006
With switched-off indicator
EF007518
With under voltage release
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
150 kA
EF001391
Number of poles
3
EF006671
Position of connection for main current circuit
EF000040
Height
93 mm
EF000008
Width
54 mm
EF006976
Type of control element
Turn button
EF008906
Complete device with protection unit
EF000049
Depth
76 mm
EF006697
Motor drive integrated
EF007386
Motor drive optional
EF005474
Degree of protection (IP)
IP20
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices