Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
PKZ motor protection circuit breaker
Bill of material
046938
PREVIEW
Preview
PLID
046938
MANUTYPEDESC
Manufacturer Type Description
PKZM0-16
DESCSHORT
Short Description
Motor-protective circuit-breaker, 7.5 kW, 10 - 16 A, Screw terminals
DESCLONG
Long Description
Motor-protective circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release, contact module, clip plate
INTNO
International product number
4015080469384
NETTO_WEIGHT
Netto weight
0.29200 kg
ECLASS_10_0_1
Motor protection circuit-breaker [AGZ529016]
ETIM_7_0
Motor protection circuit-breaker [EC000074]
EF000215
Type of accessory
EF000113
Lockable
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF001965
Number of indicator lights
0
EF008258
Max. apparent power
0 V·A
EF001589
Suitable for number of poles
0
EF002442
Type of fastening
EF006539
Max. number of padlocks
0
EF000351
Number of phases
0
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF000207
Colour lens
EF003977
Rated voltage
V
EF008236
Type of DIN-rail adapter
EF006540
Suitable for shackle diameter
mm
EF000007
Colour
EF006233
With thermal protection
true
EF001433
Suitable for emergency stop
EF003980
Rated control supply voltage Us at DC
V
EF008229
Type of lamp socket
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
0 kA
EF005040
With label area
EF007241
Suitable for number of devices
0
EF002336
Overload release current setting
10 - 16 A
EF007400
Phase failure sensitive
true
EF001434
With extension shaft
EF008242
Voltage type for actuating
EF007613
Number of fault-signal switches
0
EF005905
With light source
EF002169
Material
EF007504
Pitch dimensions
0 mm
EF007007
Switch off technique
Thermomagnetic
EF001385
Rated operation current Ie at AC-15, 230 V
0.0 A
EF008187
Initial value of the undelayed short-circuit release - setting range
0 A
EF002418
Rated operating voltage Ue
V
EF007333
Short-circuit current limiter
EF007129
Adjustment range short-term delayed short-circuit release
A
EF000649
Cross section
0 mm²
EF007131
Adjustment range undelayed short-circuit release
248 - 248 A
EF001435
Rated operating voltage
690 - 690 V
EF007252
Suitable for switch disconnector
EF008188
End value adjustment range undelayed short-circuit release
0 A
EF000187
Voltage type
EF001438
Length
0 mm
EF000010
Model
EF007296
Integrated earth fault protection
EF004443
Number of modular spacings
0
EF007025
Rated operation power at AC-3, 230 V
4.00 kW
EF008256
Number of contacts as normally open contact
0
EF000003
Mounting method
EF006253
Construction type lens
EF001389
Rated permanent current Iu
16.00 A
EF001364
Rated operation power at AC-3, 400 V
7.50 kW
EF008255
Number of contacts as normally closed contact
0
EF001541
Delayed
EF000048
Lamp holder
EF008343
Type of lens
EF003961
Type of electric connection
EF006819
Type of electrical connection of main circuit
Screw connection
EF008257
Number of contacts as change-over contact
0
EF000079
Hole diameter
0 mm
EF007250
Suitable for DIN rail (top hat rail) mounting
EF000019
Insulated
EF005863
Suitable for power circuit breaker
EF004565
Width opening
0 mm
EF008904
DIN rail (top hat rail) mounting optional
EF002993
Rated surge voltage
0 kV
EF008240
Device construction
Built-in device fixed built-in technique
EF001543
Suitable for off-load switch
EF004778
Height opening
0 mm
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001444
Conditioned rated short-circuit current Iq
0 kA
EF001387
With integrated auxiliary switch
false
EF005826
Suitable for motor safety switch
EF006014
With front ring
EF001376
Number of auxiliary contacts as normally open contact
0
EF007357
Max. rated operation voltage Ue
0 V
EF001390
With integrated under voltage release
false
EF001545
Suitable for overload relay
EF005972
Material front ring
EF003531
Number of auxiliary contacts as change-over contact
0
EF007050
Rated short-time withstand current lcw
0 kA
EF002429
Colour front ring
EF007006
With switched-off indicator
EF007218
Suitable for devices with N-busbar
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
50 kA
EF007518
With under voltage release
EF007217
Suitable for devices with auxiliary switch
EF011959
Degree of protection (NEMA)
EF001391
Number of poles
3
EF006671
Position of connection for main current circuit
EF000040
Height
93 mm
EF000008
Width
45 mm
EF006976
Type of control element
Turn button
EF008906
Complete device with protection unit
EF000049
Depth
76.0 mm
EF006697
Motor drive integrated
EF007386
Motor drive optional
EF005474
Degree of protection (IP)
IP20
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices