Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
DILA contactor relay
Bill of material
101044
PFOTO
PFoto
PLID
101044
MANUFACTURER_TYPE_DESCR
DILA-XHIT22
DESCRIPTION_SHORT
Auxiliary contact module, Type: high version, 4 pole, Ith= 16 A, 2 N/O, 2 NC, Front fixing, Screw terminals, MSC
DESCRIPTION_LONG
Auxiliary contact module, Connection technique: Screw terminals, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC, For use with: DILM7…, DILM9…, DILM12…, DILM15…, DILL…, MSC-D…M7(9, 12, 15)…, MSC-R…M7(9, 12)
INTERNATIONAL_PID
4015081009398
KEYWORD
Top mounting auxiliary contact
NETTO_WEIGHT
Netto weight
0.05200 kg
ECLASS_10_0_1
Auxiliary switch block [AKN342013]
ETIM_7_0
Auxiliary contact block [EC000041]
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF008257
Number of contacts as change-over contact
0
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF008256
Number of contacts as normally open contact
2
EF003980
Rated control supply voltage Us at DC
V
EF008255
Number of contacts as normally closed contact
2
EF008242
Voltage type for actuating
EF007613
Number of fault-signal switches
0
EF001378
Rated operation current Ie, 400 V
0 A
EF001385
Rated operation current Ie at AC-15, 230 V
4 A
EF006820
Connection type auxiliary circuit
EF003961
Type of electric connection
Screw connection
EF000010
Model
Top mounting
EF000594
Interface
EF000003
Mounting method
Front fastening
EF001377
Number of auxiliary contacts as normally closed contact
0
EF000048
Lamp holder
None
EF001376
Number of auxiliary contacts as normally open contact
0
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF005950
With LED indication
EF003531
Number of auxiliary contacts as change-over contact
0
EF005881
Manual operation possible
CUSTOMS_TARIFF_NUMBER1
85389099992
CUSTOMS_TARIFF_COUNTRIES1
DK,ES,NO,AT,BE,NL,UK,IT,CH,FR,DE,SK,FI,SE,LT,RU,ZA,HU,PL,CZ,GR,RS,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices